Home
Orca-2780
Orca-2780
Orca-2780 Embeddded System Based on AMD 780E
Key Features |
|
![]() |
|
| hard anodized brushed aluminium AMD780 based fanless embedded controller. | |
| HDMI, VGA and surround audio for multimedia systems and public displays. | |
| Mini-PCI and Mini-PCIe interfaces for expansion cards. | |
| USB and serial ports to connect and control external devices. | |
| Patent pending easy VESA mount structure to reduce installation costs. | |
| DATASHEET SUPPORT AND SOFTWARE | |
Specifications |
|
| CPU | AMD Embedded 1 Ghz Sempron |
| Memory | 1x DDR2 SODIMM Max. 2 GB |
| Chipset | AMD M780E + SB710 |
| BIOS | AMI BIOS |
| Supported OS | Linux 2.6.x, Windows XP/Vista/7 |
Communication Interfaces |
|
| Connectors | DC-in, Marvell Gigabit RJ-45 (2x) USB 2.0 (4x) RS-232 serial port (2x) multicard reader, HDMI, eSATA (2x) |
| Audio | Digital optical, digital coaxial and 7.1 channel HD audio connectors |
Expansion / Internal |
|
| Expansion slot | Mini-PCI, Mini PCIe |
| Storage | IDE DOM or CF card |
| Disk bracket | SATA II 2.5 inch harddisk |
Power |
|
| Power requirements | 12VDC |
Environmental and Mechanical |
|
| Temperature | 0° to 50° C |
| Humidity | 10-90% |
| Dimensions | 240 x 160 x 67.5 mm 9⅜ x 6⅜ x 2⅝ inch |
| Weight | 2.75 Kg |
Dimensional drawing |
|
| all sizes in mm | |
|
|
|
Order information |
|
| Orca-2780-S10 | 12VDC system with AMD 780 and Sempron 1Ghz |
| Other configurations such as different CPU, optional interfaces and storage capacities on project basis and subject to minimum order quantities. | |
| DATASHEET SUPPORT AND SOFTWARE | |


