Latest News ARM CPU Modules Development Kits HMI's Try us today
We pay the shipping
TechNexion new software loader makes development and evaluation super easy. Start from 11 November 2011 all products ship with this exciting new sofware. Check us out.
Read more:



Get stuck with your development and have deadlines to meet? Rest assured with TechNexion's third party solution providers you know there are people waiting to help you with ready solutions and knowledge about our products.
Read more:
TAM-3517 Blizzardpack Th-0735W
TAO-3530 Twisterpack Th-0635 twisterpack-200
TDM-3730 Tsunamipack Th-0835
TMX-536 Thunderpack Th-1035
Infernopack Th-1235
Th-1535
Standard Baseboards
Twister for TAM-3517
Thb-3517 for TAM-3517 X86 Embedded Boards Panel PC
Blizzard for TDM-3730 TIM-3525 Tm-1500
Inferno for TAO-3530 TIM-5510 Tm-1700 Our ARM Cortex-A8 development kits are known as being the easiest to use and give you the opportunity to testdrive our products within hours.

And of course they come with our commitment.
  • Unbeatable documentation
  • Sourcecode software
  • All design files to create your own baseboard
Thunder for TAO-3530 TIM-5780
Tsunami for TAO-3530 Fanless Systems
Bachata for TMX-536 Orca-2510
Orca-2780
Accessoires
TCM-500A

Key Features

orca-pineview
hard anodized brushed aluminium fanless embedded controller.
Based around Intel Atom D510 low power system with single 12VDC or wide voltage connector.
Mini-PCI and Mini-PCIe interfaces for expansion cards.
USB and serial ports to connect and control external devices.
Patent pending easy VESA mount structure to reduce installation costs.

pdfDatasheet            folderDocumentation and Support



Specifications

CPU Intel Atom D510 dual core at 1.66 Ghz
Memory 1x DDR2 SODIMM Max. 2 GB
Chipset ICH8
BIOS AMI BIOS
Supported OS Linux 2.6.x, Windows XP/Vista/7

Communication Interfaces

Connectors DC-in, Marvell Gigabit RJ-45 (2x)
USB 2.0 (4x) RS-232 serial port (2x)
multicard reader
Audio Digital optical, digital coaxial and
7.1 channel HD audio connectors

Expansion / Internal

Expansion slot Mini-PCI, Mini PCIe
Storage IDE DOM or CF card
Disk bracket SATA II 2.5 inch harddisk

Power

Power requirements 12VDC OR wide voltage (8~30VDC)

Environmental and Mechanical

Temperature 0° to 50° C
Humidity 10-90%
Dimensions 240 x 160 x 67.5 mm
9⅜ x 6⅜ x 2⅝ inch
Weight 2.75 Kg

Dimensional drawing

all sizes in mm

orca-series-size

Order information

Orca-2510-SV 12VDC system with Intel Atom D510
Orca-2510-WV 8~30VDC system with Intel Atom D510
Other configurations such as different CPU, optional interfaces and storage capacities on project basis and subject to minimum order quantities.