Latest News ARM CPU Modules Development Kits HMI's Try us today
We pay the shipping
TechNexion new software loader makes development and evaluation super easy. Start from 11 November 2011 all products ship with this exciting new sofware. Check us out.
Read more:



Get stuck with your development and have deadlines to meet? Rest assured with TechNexion's third party solution providers you know there are people waiting to help you with ready solutions and knowledge about our products.
Read more:
TAM-3517 Blizzardpack Th-0735W
TAO-3530 Twisterpack Th-0635 twisterpack-200
TDM-3730 Tsunamipack Th-0835
TMX-536 Thunderpack Th-1035
Infernopack Th-1235
Th-1535
Standard Baseboards
Twister for TAM-3517
Thb-3517 for TAM-3517 X86 Embedded Boards Panel PC
Blizzard for TDM-3730 TIM-3525 Tm-1500
Inferno for TAO-3530 TIM-5510 Tm-1700 Our ARM Cortex-A8 development kits are known as being the easiest to use and give you the opportunity to testdrive our products within hours.

And of course they come with our commitment.
  • Unbeatable documentation
  • Sourcecode software
  • All design files to create your own baseboard
Thunder for TAO-3530 TIM-5780
Tsunami for TAO-3530 Fanless Systems
Bachata for TMX-536 Orca-2510
Orca-2780
Accessoires
TCM-500A
m th-0735w

Th-0735W 7 inch widescreen HMI based around TI AM3517



Low power ARM Cortex-A8 TI Sitara AM3517 CPU
7 inch widescreen 350 nits touchscreen LCD 
256MB DDR2 Memory and 512MB NAND Flash
LAN, 4 USB, Micro SD cardslot
CAN bus and 2 RS-232 of which one is RS-232/422/485
12 VDC power input

Optional Wireless LAN 802.11 b/g, speakers
Optional magnetic frontbezel for in wall mounting
m th-0635

Th-0635 6.5 inch HMI based around TI AM3517



Low power ARM Cortex-A8 TI Sitara AM3517 CPU
6.5 inch 800 nits touchscreen LCD 
256MB DDR2 Memory and 512MB NAND Flash
LAN, 4 USB, Micro SD cardslot
CAN bus and 2 RS-232 of which one is RS-232/422/485
12 VDC power input

Optional Wireless LAN 802.11 b/g, speakers
Optional magnetic frontbezel for in wall mounting
m th-0835

Th-0835 8.4 inch HMI based around TI AM3517



Low power ARM Cortex-A8 TI Sitara AM3517 CPU
8.4 inch 450 nits touchscreen LCD 
256MB DDR2 Memory and 512MB NAND Flash
LAN, 4 USB, Micro SD cardslot
CAN bus and 2 RS-232 of which one is RS-232/422/485
12 VDC power input

Optional Wireless LAN 802.11 b/g, speakers
Optional magnetic frontbezel for in wall mounting
m th-1035

Th-1035 10.4 inch HMI based around TI AM3517



Low power ARM Cortex-A8 TI Sitara AM3517 CPU
10.4 inch 400 nits touchscreen LCD 
256MB DDR2 Memory and 512MB NAND Flash
LAN, 4 USB, Micro SD cardslot
CAN bus and 2 RS-232 of which one is RS-232/422/485
12 VDC power input

Optional Wireless LAN 802.11 b/g, speakers
Optional magnetic frontbezel for in wall mounting
m th-1235

Th-1235 12.1 inch HMI based around TI AM3517



Low power ARM Cortex-A8 TI Sitara AM3517 CPU
12.1 inch 450 nits touchscreen LCD 
256MB DDR2 Memory and 512MB NAND Flash
LAN, 4 USB, Micro SD cardslot
CAN bus and 2 RS-232 of which one is RS-232/422/485
12 VDC power input

Optional Wireless LAN 802.11 b/g, speakers
Optional magnetic frontbezel for in wall mounting   
m th-1535

Th-1535 15 inch HMI based around TI AM3517



Low power ARM Cortex-A8 TI Sitara AM3517 CPU
15 inch 400 nits touchscreen LCD 
256MB DDR2 Memory and 512MB NAND Flash
LAN, 4 USB, Micro SD cardslot
CAN bus and 2 RS-232 of which one is RS-232/422/485
12 VDC power input

Optional Wireless LAN 802.11 b/g, speakers
Optional magnetic frontbezel for in wall mounting