Latest News ARM CPU Modules Development Kits HMI's Try us today
We pay the shipping
TechNexion new software loader makes development and evaluation super easy. Start from 11 November 2011 all products ship with this exciting new sofware. Check us out.
Read more:



Get stuck with your development and have deadlines to meet? Rest assured with TechNexion's third party solution providers you know there are people waiting to help you with ready solutions and knowledge about our products.
Read more:
TAM-3517 Blizzardpack Th-0735W
TAO-3530 Twisterpack Th-0635 twisterpack-200
TDM-3730 Tsunamipack Th-0835
TMX-536 Thunderpack Th-1035
Infernopack Th-1235
Th-1535
Standard Baseboards
Twister for TAM-3517
Thb-3517 for TAM-3517 X86 Embedded Boards Panel PC
Blizzard for TDM-3730 TIM-3525 Tm-1500
Inferno for TAO-3530 TIM-5510 Tm-1700 Our ARM Cortex-A8 development kits are known as being the easiest to use and give you the opportunity to testdrive our products within hours.

And of course they come with our commitment.
  • Unbeatable documentation
  • Sourcecode software
  • All design files to create your own baseboard
Thunder for TAO-3530 TIM-5780
Tsunami for TAO-3530 Fanless Systems
Bachata for TMX-536 Orca-2510
Orca-2780
Accessoires
TCM-500A
th-1035
10.4 inch widescreen HMI based around TI Sitara AM3517 ARM Cortex-A8 processor.
NEMA 4/IP65 compliant front panel and 12 VDC input voltage to fit industrial or automation applications.
Two serial ports, 4 USB, LAN and CAN bus to connect and control external devices.
Board Support Packages (BSP) available to create your own applications ranging from Windows CE to Linux and Android

pdfDatasheet            folderDocumentation and Support



Specifications

CPU TI Sitara AM3517 @ 600Mhz
Memory 256 MB DDR2
Storage 512 MB NAND Flash
Supported OS Linux 2.6.x, Windows CE 6 and Android

Interfaces

Connectors 12 VDC in,
SD cardslot, 4 USB Host
RS-232 (2x) of which 1 is switchable RS-232/422/485
CAN bus, LAN

Graphic Capabilities

Chipset POWERVR SGX 530 @ 10Mpolys/s
API support OpenGL 2.0, OpenGLes 1.1, OpenVG 1.0
Screen 10.4 inch LCD display
Resolution 800 x 600 pixels
Maximum colors 262K
Luminance 400 cd/m2
Touchscreen 4 wire resistive

Power

Power requirements 12 VDC

Environmental and Mechanical

Temperature Commercial: 0° to 50° C
Humidity 10-90%
Dimensions 278 x 225 x 46 mm
MTFB 50,000 hours
Weight 1 KG
Certification Compliant with CE, FCC, RoHS directives

Options

Wireless LAN 802.11b/g integrated module

Dimensional drawing

all sizes in mm

th-1035size

Order information

Th-1035 10.4 inch HMI with TI AM3517
Options such as integrated WIFI are available during ordering process.