Home
Inferno
Inferno
Inferno interface board for TAO-3530 Series
|
![]() |
| Turn TAO-3530 into a media center with audio in/out, HDMI/DVI and S-VIDEO multimedia interfaces. | |
| Flexible expansion storage with easy to use convenient SD cardslot. | |
| Expand TAO-3530 with a full range of communication control interfaces and protocols. | |
Specifications |
|
| System on module | Compatible with TAO-3530 by two 100 pin NAIS connectors |
Interfaces |
|
| Connectors | 1 mini-USB hosts 1 mini-USB device / OTG SD card slot Stereo audio in/out 3.5 mm 2W aplified speakers (L/R) S-video connector DVI-D signal by HDMI connector |
| 40 pin thruhole | SPI, RS-232, UART, I2C, GPIO |
Power |
|
| Power requirements | 5VDC |
Environmental and Mechanical |
|
| Temperature | Commercial: 0° to 70° C Extended: -20° to 70° C Industrial: -40° to 85° C |
| Humidity | 10-90% |
| Dimensions | 52 x 74 mm 2 x 2⅞ inch |
| MTFB | >100,000 hours |
| Weight | 25 grams |
| Shock | 50G / 25ms |
| Vibration | 20G / 0-600 Hz |
Dimensional drawing |
|
| all sizes in mm | |
|
|
|
Order information |
|
| Inferno | Interface board for TAO Series |
| Inferno pack | TAO-3530 & Inferno |
| Feel free to contact us for custom tailored interface board request for your projects. | |
Development Kits