Th-1235 - 12.1 Inch HMI Based on TI Sitara AM3517
Key Features |
![]() |
| 12.1 inch HMI based around TI Sitara AM3517 ARM Cortex-A8 processor. | |
| NEMA 4/IP65 compliant front panel and 12~24VDC wide input voltage to fit extreme industrial applications. | |
| Two serial ports, 4 USB, 2 LAN and CAN bus to connect and control external devices. | |
| Board Support Packages (BSP) available to create your own applications ranging from Windows CE to Linux, Android and Qt. | |
Specifications |
|
| CPU | TI Sitara AM3517 @ 500Mhz |
| Memory | 256 MB DDR2 |
| Storage | 256 MB NAND Flash |
| Supported OS | Linux 2.6.x, Windows CE 6, Android, Qt |
Interfaces |
|
| Connectors | 12~24VDC in, SD cardslot, 4 USB Host, 1 USB Client RS-232 (2x) of which 1 is switchable to RS-485 CAN bus, LAN (2x) |
Graphic Capabilities |
|
| Chipset | POWERVR SGX 530 |
| API support | OpenGL 2.0, OpenGLes 1.1, OpenVG 1.0 |
| Screen | 12.1 inch LCD display |
| Resolution | 1024 x 768 pixels |
| Maximum colors | 16.2 million |
| Luminance | 320 cd/m2 |
| Touchscreen | 4 wire resistive |
Power |
|
| Power requirements | 12~24VDC |
Environmental and Mechanical |
|
| Temperature | 0° to 50° C |
| Humidity | 10-90% |
| Dimensions | TBD |
| MTFB | TBD |
| Weight | TBD |
Options |
|
| Wireless LAN | TI 802.11b/g + bluetooth |
Dimensional drawing |
|
| all sizes in mm | |
|
PICTURE COMING SOON |
|
Order information |
|
| Th-1235 | 12.1 inch HMI with TI Sitara AM3517 |
| Other configurations such as different CPU, optional interfaces and storage capacities on project basis and subject to minimum order quantities. | |


