TIM-5450 - Intel Atom N450 Embedded Board
Key Features |
|
![]() |
|
| Intel Atom N450 DC powered fanless embedded board. | |
| Mini-PCI and Mini-PCIe expansion slots. | |
| Various storage possibilities ranging from CF card, IDE, SATA to onboard NAND Flash. | |
| Integrated multicardreader that reads SD, XD, MMC, MS and all their variants. | |
| Four serial ports, 8 GPIO's and 8 USB to connect and control external devices. | |
Specifications |
|
| CPU | Intel Atom N450 single core at 1.66 Ghz |
| Memory | 1x DDR2 SODIMM Max. 2 GB |
| Chipset | ICH8 |
| Graphic interfaces | VGA by pinheader Dual channel LVDS upto 18 bit |
| Touchpanel | 5 wire resistive touchcontroller |
| Audio chipset | Realtek ALC888 7.1 audio, S/PDIF, microphone 2 Watt amplified speakers (L/R) |
| BIOS | AMI BIOS |
| Supported OS | Linux 2.6.x, Windows XP/Vista/7 |
Communication Interfaces |
|
| By connector | DC-in, Marvell Gigabit RJ-45 (2x) USB 2.0 (4x) RS-232 serial port (1x) multicard reader |
| By pinheader | LPT, digitial I/O (8x) USB 2.0 (4x) RS-232 (2x) RS-232/422/485 (switch select) (1x) |
Expansion and Storage |
|
| On board storage | NAND 64/128/256/512/1024MB (optional) |
| Multi card reader | SD, MMC, XD, MS cards |
| Cardslot | CF cardslot (optional) |
| Expansion slots | Mini-PCI Mini-PCIe |
| On board connectors | 3x SATA 1x IDE 44 pin interface |
Power |
|
| Power requirements | 12VDC OR wide voltage (8~30VDC) |
Environmental and Mechanical |
|
| Temperature | 0° to 60° C |
| Humidity | 10-90% |
| Dimensions | 210 x 148 mm (A5 paper size) |
| Weight | 550 grams |
Dimensional drawing |
|
| all sizes in mm | |
|
|
|
Order information |
|
| TIM-5450-SV | TIM-5450 with N450 Atom CPU with 12VDC voltage input |
| TIM-5450-WV | TIM-5450 with N450 Atom CPU and 8~30VDC wide voltage input |
| Other configurations such as different CPU, optional interfaces and storage capacities on project basis and subject to minimum order quantities. | |




