TAO-3530 System on Module
Key Features |
|
![]() |
|
| TI OMAP 3530 application processor with ARM Cortex-A8 CPU, integrated DSP and POWERVR SGX 530 for 2D and 3D graphics acceleration. | |
| Flexible expansion possibilities by two 100 pin connectors to customize your own interfaces on base boards at low cost. | |
| Board Support Packages (BSP) available to create your own applications ranging from Windows CE to Linux, Android and Qt. | |
Specifications |
|
| CPU | TI OMAP 3530 @ 600Mhz |
| DSP Core | TMS320C64x+™ @ 430Mhz |
| Memory | 128 MB Low power mobile DDR |
| Storage | 256 MB NAND Flash |
| Wireless LAN | Marvell 8686 802.11b/g |
| Supported OS | Linux 2.6.x, Windows CE, Android, Qt |
Interfaces |
|
| Connectors | Two 100 pin NAIS connectors SPI, UART, USB host, USB OTG/client, I2C, PWM lines, 1-wire, MMC lines, A/D lines, camera, audio in/out, mic S-Video, Display interface |
Graphic Capabilities |
|
| Chipset | POWERVR SGX 530 10Mpolys/s, up to 720p resolution |
| API support | OpenGL 2.0, OpenGLes 1.1, OpenVG 1.0 |
Power |
|
| Power consumption | <2.0 Watt with Wireless enabled |
| Standby | <50 mWatt |
| Power requirements | 5V, 4.2V, and for wireless 3.3V |
Environmental and Mechanical |
|
| Temperature | Commercial: 0° to 70° C Extended: -20° to 70° C Industrial: -40° to 85° C |
| Humidity | 10-90% |
| Dimensions | 63.5 x 35 x 6.4 mm 2½ x 1⅜ x ¼ inch |
| MTFB | >100,000 hours |
| Weight | 10 grams |
| Shock | 50G / 25ms |
| Vibration | 20G / 0-600 Hz |
Dimensional drawing |
|
| all sizes in mm | |
|
|
|
Order information |
|
| TAO-3530 | OMAP3530 |
| TAO-3530W | OMAP3530 with Wireless LAN |
| Other configurations such as different CPU, optional interfaces and storage capacities on project basis and subject to minimum order quantities. | |




