Home ARM/RISC Series TI Sitara AM3517 Twister
Share |

Twister Interface Baseboard for TAM-3517

Key Features

  twister
Complete TAM-3517 multimedia development board compatible with any display through LVDS, TTL, HDMI/DVI, VGA, S-Video interfaces.
Expand storage options with USB, SATA and micro-SD card slot.
Record and play back audio and video easily over the S-video interfaces and audio jacks and speakers.
Dual LAN, CAN, RS-232, SPI, I2C to control remote or external devices.
 
DATASHEET SUPPORT AND SOFTWARE


Specifications

System on module Compatible with TAM-3517 by a 200 pin SO-DIMM connectors
Network Dual 10/100 Mbps by local bus
RTC onboard RTC with backup battery
 

Interfaces

Connectors 3 standard-USB hosts
1 mini-USB device/ OTG
Dual RJ-45 LAN connector
micro-SD card slot
SATA connector for 2.5” HDD
stereo audio in/out 3.5 mm
microphone 3.5mm
2W amplified speaker
18 bit LVDS connectors
Touchpanel connector
TTL LCD & touchpanel for 4.3” LCD
TTL LCD & touchpanel for 7" LCD
S-video in for recording
S-video out
DVI-D signal by HDMI connector
Expansion header VGA by pinheader
CAN bus, JTAG
SPI, RS-232, UART, I2C, GPIO
 

Power

Power requirements 12VDC
 

Environmental and Mechanical

Temperature Commercial: 0° to 70° C
Extended: -20° to 70° C
Industrial: -40° to 85° C
Humidity 10-90%
Dimensions 147 x 102 mm
5¾ x 4 inch
MTFB >100,000 hours
Weight 92 grams
Shock 50G / 25ms
Vibration 20G / 0-600 Hz
 

Dimensional drawing

all sizes in mm

twistersize

 

Order information

Twister Interface base board for TAM Series
Twisterpack TAM-3517 & Twister & 4.3" LCD & 60W 12VDC power adaptor
 
Feel free to contact us for custom tailored interface board request for your projects.
 
DATASHEET SUPPORT AND SOFTWARE
 
TAM-3517 Development kits. The smooth transition from R&D to production.

twisterpack-200

 

twisterpack-xl-200

Ideal for multimedia server applications, security
or digital signage where flexibility of display is needed and capability to record S-video input signals.
Ideal for multimedia server applications, security
or digital signage where flexibility of display is needed and capability to record S-video input signals.
Twisterpack Twisterpack-XL
TAM-3517BW (wireless + bluetooth)
Twister
4.3 inch touch LCD
USB OTG cable
RS-232 debug cable
12VDC 60W adaptor

WILL SHIP SEPTEMBER 2010 : 255 USD

TAM-3517BW (wireless + bluetooth)
Twister
7 inch touch LCD
USB OTG cable
RS-232 debug cable
12VDC 60W adaptor

WILL SHIP SEPTEMBER 2010 : 275 USD