Home ARM/RISC Series TI OMAP3530 Tsunami
Share |

Tsunami Interface Baseboard for TAO-3530 Series

Key Features

  tsunami
Complete TAO-3530 multimedia development board compatible with any display through LVDS, TTL, HDMI/DVI, VGA, S-Video interfaces.
Expand storage options with USB, SATA and micro-SD card slot.
Record and play back audio and video easily over the S-video interfaces, audio jacks and speakers.
 
DATASHEET SUPPORT AND SOFTWARE


Specifications

System on module Compatible with TAO-3530 by two 100 pin NAIS connectors
Network SMSC 9221 10/100 Mbps
RTC onboard RTC with backup battery
 

Interfaces

Connectors 3 standard-USB hosts
1 mini-USB device/ OTG
RJ-45 LAN connector
Micro-SD card slot
SATA connector for 2.5” HDD
3.5mm stereo audio in/out
3.5mm microphone in
2W amplified speaker
18 bit LVDS connector
Touchpanel connector
TTL LCD & touchpanel for 4.3” LCD
TTL LCD & touchpanel for 7" LCD
S-video in for recording
S-video out
DVI-D signal by HDMI connector
VGA by pinheader
Expansion header SPI, RS-232, UART, I2C, GPIO
 

Power

Power requirements 12VDC
 

Environmental and Mechanical

Temperature Commercial: 0° to 70° C
Extended: -20° to 70° C
Industrial: -40° to 85° C
Humidity 10-90%
Dimensions 147 x 102 mm
5¾ x 4 inch
MTFB >100,000 hours
Weight 92 grams
Shock 50G / 25ms
Vibration 20G / 0-600 Hz
 

Dimensional drawing

all sizes in mm

tsunamisize

 

Order information

Tsunami Interface Base board for TAO Series
Tsunamipack TAO-3530W & Tsunami & 4.3" LCD & 60W 12VDC power adaptor
 
Feel free to contact us for custom tailored interface board request for your projects.
 
DATASHEET SUPPORT AND SOFTWARE
 
Compatible CPU Module
TAO-3530 in action.

windowsce

android

linux

Windows CE 6.0

Android Eclair (2.1)

Linux 2.6.32 with PSP 01.06 and Angstrom framework







TAO-3530 Development kits.  The smooth transition from R&D to production.

infernopack-200

thunderpack-200

tsunamipack-200

Ideal for machine control, robotics, or as
a small sized media player
Ideal for mobile applications, touchdisplay
evaluation, communication, multimedia
applications.
Ideal for multimedia server applications, security
or digital signage where flexibility of display is needed and capability to record S-video input signals.
Infernopack Thunderpack Tsunamipack
TAO-3530
Inferno
USB OTG/Power cable
RS-232 debug cable

130 USD

TAO-3530W (wireless)
Thunder
4.3 inch touch LCD
USB OTG/power cable
RS-232 debug cable

250 USD

TAO-3530W (wireless)
Tsunami
4.3 inch touch LCD
USB OTG cable
RS-232 debug cable
12VDC 60W adaptor

275 USD

 
Tsunamipack-XL
TAO-3530W (wireless)
Tsunami
7 inch touch LCD
USB OTG cable
RS-232 debug cable
12VDC 60W adaptor

295 USD