Home arrow Products arrow Embedded Computing arrow Little Boards arrow TIM-3900-LX

TIM-3900-LX 3.5 inch littleboard with LX900

Features

  • AMD LX900 Low Power fanless design 
  • 4 Onboard SATA connectors.
  • CF and mini-PCI slots
  • SPDIF and 6 channel audio
  • DUAL gigabit LAN
tim-3900-lx

Introduction

TechNexion's TIM-3900-LX is an 3.5 inch little board packed with AMD's LX900 low power fanless CPU. With integrated Silicon Image SATA and surround 6 channel audio this board is ideal for multimedia or storage solutions.

Specifications

Processor AMD Geode LX900 (LX800 LX700 optional) 
Chipset AMD CS5536
BIOS Award BIOS
Memory One SO-DIMM supports max. 1GB
I/O Port DB15 female VGA
6 channel audio ports
PS/2 Keyboard/Mouse
Two USB ports
Two RJ45 Gigabit Ethernet port
Onboard I/O Video out connector (TTL)
4 SATA-II connectors
IDE Harddisk 44 pin connector
SPDIF connector
2 RS-232 connector
2 USB pinheader connectors
CF cardslot (rear side)
Expansion Slot mini-PCI slot
Network Chipset Realtek Gbit LAN (DUAL LAN)
Network Indicator Link/Active
Audio Chipset 5.1 channel AC 97 Audio
Supports 5.1 channel and S/P DIF interface
Display Chipset CS5536 integrated graphics
Display Connectors DB15 female VGA connector
TTL connector
RAID Chipset Four Serial ATA (SATA) ports support RAID level 0, 1 0+1 or RAID 5
Power requirements DC 6V~30V input (4 pin powerconnector)

Mechanical and Environmental

Power requirements DC 6V~30V 4 pin powerconnector
Operating Temperature 0°C to 60°C
Storage Temperature -20°C to 80°C
Humidity 10 % to 90 % non condensing
Dimensions 146 * 102 mm
Formfactor 3.5 inch little board
Certification Compliant to CE, FCC Class B, LVD, UL
Warranty 2 year limited

Ordering Information

Partnumber Description
TIM-3900-LX 3.5 inch board with LX900 dual gigabit and SATA
TIM-3800-LX (OEM ONLY) 3.5 inch board with LX800 dual gigabit and SATA
TIM-3700-LX (OEM ONLY) 3.5 inch board with LX700 dual gigabit and SATA
   
   
  For OEM versions. Please contact your sales representative.